Catalog navigation
CAD模型选择
可提供的产品: 15
HELP_VARIABLE
Company
Fabory
Description
DIN 508 - Nuts for T-grooves
Bill of material
Nut DIN 508 M20x22
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal size
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 508
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|10|
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO299,BS2485,NFE21-301
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-08-10
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/16196200022
PACKAGING
Packaging Unit
PCS
A
Width top
mm
E
Width bottom
mm
F
Chamfer
mm
H
Height
mm
K
Base height
mm
LOD
Level of detail
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D