Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4560
HELP_VARIABLE
Company
Fabory
Description
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Bill of material
Hexagon Bolts ISO4014/DIN931 M18x85
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/04100180085
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Thread pitch
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
mm
DA
Inner diameter of bearing surface max.
mm
DS
max.
mm
DW
Diameter of the bearing face min.
mm
E
min.
mm
LF
max.
mm
K
Head height
mm
KW
min.
mm
R
Transition radius under head min.
mm
S
Across-flats-dimension max.
mm
LOD
Level of detail
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D