Catalog navigation
Selezione modello CAD
Prodotti disponibili: 26
HELP_VARIABLE
Company
Fabory
Description
ASME B18.3 HSFCHCS - Hexagon Socket Flat Countersunk Head Cap Screws
Bill of material
Hex Socket Flat Head Cap Screw ASME B18.3 1/4-UNFx1
CNSORDERNO
Article number
NENNID
Short description
Pollici
D
Nominal Diameter
Pollici
L
Length
Pollici
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.3
THREAD
Thread
Unified National Fine
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Fully threaded
TYPE
Type
BASICMATERIAL
Basic material
Alloy steel
GRADE
Grade
ASTM F835
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
7318156040
ECLASS
eClass
23-11-01-03
UNSPSC
ETIM
URL
https://www.fabory.com/en-GB/p/U07567.025.0100
PACKAGING
Packaging unit
PCS
TT
Thread Type
UNF
TT1
Thread per Inchs
LT
Length of Thread
Pollici
SF
Socket Form
Hexagon
A
Head Diameter
Pollici
H
Head Height
Pollici
J
Hexagon Socket Size Nominal
Pollici
T
Key Engagement
Pollici
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D