Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 354
HELP_VARIABLE
Firma
Fabory
Beschreibung
ASME ≈B18.3 HSSSCPTA - Schrauben, Gruppe, mit Schlüsselweite, Cup Point, Type A
Stückliste
Screw ASME B18.3 V2 HSSSCPTA 7/8X1 1/2x1 1/2UNC
CNSORDERNO
Article Number
NENNID
Short description
Zoll
D
Nominal diameter
Zoll
L
Länge
Zoll
BRAND
Brand
Fabory
STANDARD
Standard
ASME ≈B18.3
THREAD
Gewinde
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/de-XP/p/U07840.087.0150
PACKAGING
Packaging unit
PCS
J
Schlüsselweite
Zoll
TMIN
Schlüsseleinrückung min.
Zoll
CMAX
Punkt Durchmesser max.
Zoll
CMIN
Punkt Durchmesser min.
Zoll
W
Winkel Punkt
Zoll
JMAX
Sockel WAF max.
Zoll
JMIN
Sockel WAF min.
Zoll
TT
Thread type
UNC
TT1
Thread per inch
Zoll
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D