您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Hex Socked Set Screw Oval Point ASME B18.3 V2 1/4X3/4x3/4UNC
Fabory
2 Socket products & Set screws
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{fabory/2_socket_products_and_set_screws/asme_b_18_3_v2_hsssop.prj},{NB=Hex Socked Set Screw Oval Point ASME B18.3 V2 1/4X3/4x3/4UNCU07845.025.0075(UNC)},{CNSORDERNO=U07845.025.0075},{D1=0.250},{L1=0.750},{TT1=20},{P=0.397},{R=0.188},{J1=0.125},{TMIN=0.060},{CMAX=0.040},{W=45.000},{FABNETWEIGHT=3.210},{LOD=MIN},{D=1/4},{L=3/4},{BRAND=Fabory},{STANDARD=ASME ≈B18.3},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077373648},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-02},{UNSPSC=31161518},{ETIM=EC002390},{PACKAGING=},{TT=UNC},{J=1/8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
Fabory
Description
ASME ≈B18.3 HSSSOP - Hex Socked Set Screw Oval Point
Bill of material
Hex Socked Set Screw Oval Point ASME B18.3 V2 1/4X3/4x3/4UNC
CNSORDERNO
Bestellnummer
U07845.025.0075
U07845.025.0075
NENNID
Short description
1/4X3/4
1/4X3/4
Inch
D
Nominal Diameter
1/4
1/4
Inch
L
Length
3/4
3/4
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME ≈B18.3
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00321
0.00321
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077373648
8717077373648
INTRASTATCODE
Intrastat code
7318154890
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/U07845.025.0075
PACKAGING
Packaging unit
PCS
TT
Thread type
UNC
TT1
Thread per inch
20
20
Inch
R
Oval point radius
0.188
0.188
Inch
J
Width Across Flats
1/8
1/8
Inch
TMIN
Key Engagement Min
0.060
0.060
Inch
CMAX
Point Dia Max
0.040
0.040
Inch
W
Point Angle
45.000
45.000
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D