Catalog navigation
Выбор CAD модели
Доступные продукты: 1051
HELP_VARIABLE
Company
Fabory
Description
DIN 934 - Hexagon nuts
Bill of material
Hexagon nut DIN 934 M20
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/04119200001
PACKAGING
Packaging Unit
PCS
P
Thread pitch
mm
D2
Diameter min.
mm
E
Width across corners min.
mm
M
Total height
mm
S
Width across flats
mm
LOD
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D