Catalog navigation
CAD Model seçimi
Uygun ürünler: 42
HELP_VARIABLE
Company
Fabory
Description
DIN 434 - Square taper washers for U-sections
Bill of material
Washer DIN 434 17.5
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
U-sections (8%)
TYPE
Type
Taper
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-02�
UNSPSC
31161807
ETIM
EC002394
URL
https://www.fabory.com/en-GB/p/55920160001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter min.
mm
A
Length
mm
B
Width
mm
H
Height
mm
NG
Declination
8.000 %
R
Radius ~
mm
T
Groove depth ~
mm
LOD
Level of detail
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D