Catalog navigation
Selección de modelo CAD
Productos disponibles: 115
HELP_VARIABLE
Company
Fabory
Description
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Bill of material
Washer DIN 9021 8.4
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
BRAND
Brand
Fabory
STANDARD
Standard
DIN 9021
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
3 x d
TYPE
Type
Fender
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO7093,NEN2276,NFE25-513
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-01�
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/es/p/51530080001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter min.
mm
DW
Outer diameter max.
mm
H
Height
mm
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D