Catalog navigation
Seleção de modelos em CAD
Available products: 105
HELP_VARIABLE
Company
Fabory
Description
ISO 7089 - Plain washers, normal series, product grade A
Bill of material
Washer ISO 7089 16
CNSORDERNO
Article Number
NENNID
Short description
D
Diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 7089
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Without chamfer
TYPE
Type
General purpose
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-02
UNSPSC
31161800
ETIM
URL
https://www.fabory.com/pt/p/38132160001
PACKAGING
Packaging Unit
PCS
D2
Outer diameter max.
mm
H
Nominal thickness
mm
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D