Catalog navigation
Selezione modello CAD
Prodotti disponibili: 67
HELP_VARIABLE
Company
Fabory
Description
ASME B18.6.3 THMSS - Truss Head Machine Screw Slotted
Bill of material
Truss Head Machine Screw Slotted ASME B18.6.3 #6X1/4
CNSORDERNO
Article number
NENNID
Short description
D
Nominal Diameter
Pollici
L
Length
Pollici
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.6.3
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Truss head
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-01-90
UNSPSC
31161504
ETIM
URL
https://www.fabory.com/en-GB/p/U51215.013.0025 Pollici
PACKAGING
Packaging unit
PCS
TT
Thread type
UNC
TT1
Thread per inch
Pollici
P
Pitch
Pollici
AMAX
Head Diameter Max
Pollici
AMIN
Head Diameter Min
Pollici
HMAX
Head Height Max
Pollici
HMIN
Head Height Min
Pollici
R
Head Radius Max
Pollici
JMAX
Slot Width Max
Pollici
JMIN
Slot Width Min
Pollici
TMAX
Slot Depth Max
Pollici
TMIN
Slot Depth Min
Pollici
TL
Pollici
LOD
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D