Catalog navigation
Výběr CAD modelu
Available products: 78
HELP_VARIABLE
Company
Fabory
Description
DIN 7504 O-H V2 - Self-drilling screws with tapping screw thread, form O
Bill of material
Bohrschraube DIN 7504 O-H V2 ST4.2x16-O-H
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈7504 O-H
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO≈15482 H
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161507
ETIM
URL
https://www.fabory.com/cs/p/30305042016
D3
Thread core diameter
P
Threaded pitch
DK
Head diameter
LG
Distance from the last full form thread to the bearing face min.
DP
Diameter of the drillbit max.
A
Distance from the last full form thread to the bearing face
K
Head height
R
Transition radius under head
MH
Wing diameter of cross recesses Form H
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D