Catalog navigation
Selezione modello CAD
Prodotti disponibili: 132
HELP_VARIABLE
Company
Fabory
Description
DIN 966 A-Z - Cross recessed countersunk Z (oval) head screws, thread with head
Bill of material
Raised countersunk screw DIN 966 A M4x30-Z
CNSORDERNO
Article Number
NENNID
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 966 A-Z
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
right
TYPE
Type
Machine screw
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
"""ISO7047-Z;NFE25-120"""
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/51322040030
D3
Nominal core diameter
mm
P
Pitch
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face max.
mm
B
Thread length min.
mm
F
Height of the raised ~
mm
K
Head height max.
mm
RT
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
M
Wing diameter of cross recesses
mm
LOD
Level of detail
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D