Catalog navigation
Селекция на CAD модел
Налични продукти: 526
HELP_VARIABLE
Company
Fabory
Description
DIN 6885-1 A - Parallel keys, deep pattern
Bill of material
Parallel key DIN 6885-1 A 12x8x50
CNSORDERNO
Article Number
NENNID
Short description
L
Length
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-10-05-90
UNSPSC
ETIM
URL
https://www.fabory.com/en-GB/p/55510128050
PACKAGING
Packaging Unit
PCS
B
Width
mm
H
Height
mm
KB
Edge diffraction
D1MIN
Shaft diameter (above)
mm
D1MAX
Shaft diameter (till)
mm
T1
Groove depth in shaft
mm
T2R
Depth of collar groove gap
mm
T2U
Depth of collar groove oversize
mm
R1
Bevelling or rounding max.
mm
LOD
Level of detail
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D