您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Clamping pin ISO 8752 10x40
Fabory
9 Pins & key stock
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{fabory/9_pins_and_key_stock/din_en_iso_8752.prj},{NB=Spannstift ISO 8752 10x40 39110.100.040(High)},{CNSORDERNO=39110.100.040},{D=10.0},{L=40},{PACKAGING=25},{VARIANT=0},{FABNETWEIGHT=14.800},{DA=6.500},{A=2.400},{B=2.000},{NENNID=10X40MM},{BRAND=Fabory},{STANDARD=ISO 8752},{THREAD=},{THREADDIRECTIO=},{STYLE=Heavy duty},{TYPE=Straight slotted pin},{BASICMATERIAL=Spring steel},{GRADE=420-560 HV30},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN1481,BS7060,NEN2458},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492807342},{INTRASTATCODE=73182400},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{FAB_NENN=10x40},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 564
HELP_VARIABLE
Company
Fabory
Description
ISO 8752 - Clamping pins - slotted, heavy duty
Bill of material
Clamping pin ISO 8752 10x40
CNSORDERNO
Article Number
39110.100.040
39110.100.040
NENNID
Short description
10X40MM
10X40MM
D
Nominal diameter
10.0
10.0
mm
L
Nominal length
40
40
mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 8752
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Heavy duty
Heavy duty
TYPE
Type
Straight slotted pin
BASICMATERIAL
Basic material
Spring steel
Spring steel
GRADE
Grade
420-560 HV30
420-560 HV30
SURFACETREATME
Surface treatment
Zinc plated
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.01480
0.01480
kg
COMPARABLESTAN
Comparable standards
DIN1481,BS7060,NEN2458
DIN1481,BS7060,NEN2458
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492807342
8715492807342
INTRASTATCODE
Intrastat
73182400
73182400
ECLASS
eClass
23-10-01-02
UNSPSC
31163201
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39110100040
PACKAGING
Packaging Unit
25
25
PCS
DA
Inner diameter
6.500
6.500
mm
A
Crest height
2.400
2.400
mm
B
Margin width
2.000
2.000
mm
LOD
Level of detail
High
Medium
Low
High
Medium
Low
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D