Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Gamavuoto
Description
RTN - Vacuum regulators
Bill of material
RTN03/4
CODE
Part Number
A
mm
B
mm
C
60 mm
D
40 mm
E
mm
F
28,5 mm
G
mm
H
85 mm
I
8,5 mm
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D