Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
HEB
Description
round cylinder up to 160 bar - Z160
Bill of material
assembly Z160-101-40/25/9-206/B1
NENNDRUCK
Nominal pressure
bar
KOLBEN
piston - Ø
mm
D2
Piston rod Ø
mm
BA
Construction form
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
extended position
mm
Enter value for HUBST
extended position
mm
cm
inch
ft
FUNKTIONSART
Operating mode
KSTGENDE
piston rod end
D2GA6
D2G/A6 thread
L4A5
L4/A5 thread length
mm
L3A4
L3/A4 Piston Rod Protrusion
mm
KSTGENDE2
piston rod end 2
D2G2A62
D2G2/A62 thread
L42A52
L42/A52 thread length
mm
L32A42
L32/A42 Piston Rod Protrusion
mm
S5
Seal selection
S8
port Selection
S13
Piston rod selection
S23
Groove/centering collar
GK
accessories piston rod end
AT
other accessories piston rod end
GK2
accessories piston rod end 2
AT2
other accessories piston rod end 2
ZUB
Accessories cylinder
HF
Position
mm
A
Connection
DL
length of cushioning
- mm
SW
Width across flats
mm
AK
Piston area (extending)
cm2
AR
Piston area (retracting)
cm2
FAK
Pushing power at rated pressure
daN
FAR
Pulling power at rated pressure
daN
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D