Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HELIA
Description
1281-67 - Install. housing, HaloX® 100 front part
Bill of material
1281-67
CNSORDERNO
Art. No.
1281-67
BZ
Type
Install. housing, HaloX® 100 front part, Inst. opening Ø 100 mm, facing concrete, Replacement to Art. No. 1290-87
LOD
Level of Details
DA
Ceiling exit (CE) Ø
100 mm
LB
Min. luminaire covering Ø
112 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN-Code
4013456546752
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100 front part, installation diameter Ø 100 mm for facing concrete (1281-67) Plastic front part with elastomer seal for installation diameter Ø 100 mm Luminaire covering min. diameter Ø 112 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 100 Art. No.1281-67
ETIM40
ETIM 40
EC002472
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D