Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HELIA
Description
1282-06 - Install. housing, HaloX® 180 front part, Inst. opening Ø 180 mm, onsite concrete
Bill of material
1282-06
CNSORDERNO
Order Number
1282-06
BZ
Description
Install. housing, HaloX® 180 front part, Inst. opening Ø 180 mm, onsite concrete
LOD
Level of Details
ELL
Ceiling exit (CE) Ø
180 mm
LB
Min. luminaire covering Ø
187 mm
CNSMASSEXACT
Individual net weight
81.640 g
CNSVOLUMEEXACT
Single volume
0.940 L
CNSEAN
EAN-Code
4013456546929
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part, installation diameter Ø 180 mm for on-site mixed concrete (1282-06) Plastic front part for installation diameter Ø 180 mm Luminaire covering min. diameter Ø 187 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-06
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D