Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
HellermannTyton
Description
Plastic Nuts
Bill of material
HellermannTyton 150-51910
IDNR
Identification
DESCRIPTION14
Short Description
Plastic Nut, black
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
FARBE
Colour
Black (BK)
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
2000.000
HOEHEH
Height H
mm
BETRIEBSTEM46
Operating Temperature
DURCHMESSERD
Diameter D
17.5 mm
SCHLUESSELW78
Width across flats
10.0 MMT
URL1
Deeplink
Deeplink
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D