Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
Model 790
Bill of material
0220-54001
PN
Part Number
0220-54001
MN
Model Number
790
RATIO
Ratio
STYLE
Style
STD
GT
Gear Type
ST
FS
Frame Size
N/A
OD
Output Diameter
INCH
DESCRIPTION
Description
790 2/1 STD ST 1.500
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
1.375 INCH
OT
Output Type
Hollow Bore
BOREA
Bore A
1-1/2 INCH
KEYWAYB
Keyway B
3/8 x 3/16 INCH
WTL
Dry Shipping Weight
90 lbs
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D