Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KAISER
Description
1227-55 - Concrete construction large slab ceiling box 115
Bill of material
1227-55
CNSORDERNO
Art. No.
1227-55
BZ
Designation
Conc. constr. slab clng large box 115, 2-part, exit opening Ø 60 mm, with metal nut M5, depth 115 mm
LOD
Level of details
T
Depth
115 mm
AT
Number of parts
2
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
8
M32
Markings for cables and DIN EN conduits up to Ø 32 mm
4
ALO
Exit opening Ø
60 mm
CNSMASSEXACT
Individual net weight
71.3 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN code
4013456330511
INFOLINK
Data sheet
HTML (Online)
ETIM40
ETIM 40
EC002601
INFOTEXT
Luminaire connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, Manufacturer/Type Kaiser 1227-55. as large slab ceiling box with metal nut M5 for light hook fixing 2-part, installation height 115 mm Markings for cables or conduits up to diameter 32 mm Exit opening diameter 60 mm especially suitable for hot glue fixing
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D