Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
KAISER
Description
1268-01 - B1 electronics box
Bill of material
1268-01
CNSORDERNO
Article Number
1268-01
CNSEAN
EAN code
4013456550544
BZ
Designation
B1 Electronic-Dose
LOD
Level of details
L
Length
160 mm
B
Width
75 mm
T
Depth
91 mm
EO
Installation opening Ø
60 mm
AO1
Break-out openings for DIN EN Ø 20/25 mm conduits
7
AO2
Break-out openings for DIN EN Ø 20/25 mm conduits
2
MR
Markings for cables up to Ø 16 mm
7
AT
Number of parts
9
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
The B1 electronics box and B1 two-gang junction box are especially suitable for installations in onsite mixed concrete vertical formwork. The electronics box provides plenty of space for accessory installations, and additional space for devices such as switch actuators or other components for smart home applications. The relevant separator wall allows the standardised installation of bus and operating voltages in a single box. Two-gang junction boxes allow the installation of block and pre-wired accessories, and provide space for the assembly of cable for multimedia connections. · Plenty of space for accessories and cables · Separator wall for the standardised incorporation of two voltage types · Flat front part for fast, easy nailing · Innovative conduit entries for fast fitting on the building site · Slot for Prefix® system wing set · Spring travel ensures secure fit in standing formwork
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D