Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KAISER
Description
1281-07 - Install. housing, HaloX® 100 front part
Bill of material
1281-07
CNSORDERNO
Art. No.
1281-07
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter Ø 100mm, for on-site mixed concrete, replacement for Art. No. 1290-49
LOD
Level of details
DA
Ceiling exit (CE) Ø
100 mm
LB
Min. luminaire covering Ø
107 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN code
4013456546646
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter Ø: 100 mm Luminaire trim min. diameter: 107 mm Art. No.: 1281-07 / 920 896 69
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D