Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KAISER
Description
1281-25 - Install. housing, HaloX® 100
Bill of material
1281-25
CNSORDERNO
Article number
1281-25
BZ
Designation
Installation housing, HaloX® 100, extension ring, installation height 25 mm
LOD
Level of details
SYS
System
HaloX® 100
H
Height
25 mm
FA
for Art. No.
1281-xx/1290-30
ELL
max. installation depth for luminaire / loudspeaker
+ 25 mm
ENO
E number
920 896 969
CNSMASSEXACT
Individual net weight
38.840 g
CNSVOLUMEEXACT
Single volume
0.726 L
CNSEAN
EAN code
4013456546820
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, extension ring, installation height 25 mm Plastic extension to increase the luminaire installation depth by 25 mm Multiple extension possible Art. No.: 1281-25 / 920 896 949
PICTURESMALL
1281_25.png
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D