Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KAISER
Description
1281-64 - Install. housing, HaloX® 100 front part
Bill of material
1281-64
CNSORDERNO
Art. No.
1281-64
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter Ø 85 mm, for facing concrete, replacement for Art. No. 1290-86
LOD
Level of details
DA
Ceiling exit (CE) Ø
85 mm
LB
Min. luminaire covering Ø
97 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN code
4013456546721
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 85 mm Luminaire trim min. diameter: 97 mm Art. No.: 1281-64 / 920 896 239
ETIM40
ETIM 40
EC002472
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D