Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KAISER
Description
1283-06 - Install. housing, HaloX® 250 front part
Bill of material
1283-06
CNSORDERNO
Art. No.
1283-06
BZ
Designation
Install. housing, HaloX® 250 front part, inst. diameter 250 mm, for on-site mixed concrete
LOD
Level of details
DA
Ceiling exit (CE) Ø
250 mm
LB
Min. luminaire covering Ø
257 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN code
4013456546530
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250 front part Installation in: on-site mixed concrete Installation diameter: 250 mm Luminaire trim min. diameter: 257 mm Art. No.: 1283-06 / 920 896 559
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D