Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KAISER
Description
1292-27 - Installation housing KompaX® 2
Bill of material
1292-27
CNSORDERNO
Art. No.
1292-27
BZ
Designation
Installation housing KompaX® 2, for on-site concrete, w. mineral fibreb., ceiling exit Ø <= 180 mm
LOD
Level of details
L
Length
470 mm
B
Width
290 mm
T
Depth
131 mm
BZK
Width of additional component
160 mm
DA
Ceiling exit (CE) Ø
0-180 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
52 W
CNSMASSEXACT
Individual net weight
992.000 g
CNSVOLUMEEXACT
Single volume
10.950 l
CNSEAN
EAN code
4013456533264
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, KompaX® 2 Installation in: on-site mixed concrete For ceiling exits up to diameter: 180 mm Wattage max.: 52 Watt Diameter: ____________  Luminaire installation height: _________________ (max. 200mm) Projection of ballast (AL): _____________ Dimension of ballast (L x W x H):______________ Ceiling thickness: __________________ Fire protection class F:___ (please complete all fields) Art. No. 1292-27 / 920 859 269
ETIM40
ETIM 40
EC000414
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D