Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
KAISER
Description
1293-19 - Instal. housing front ring KompaX®
Bill of material
1293-19
CNSORDERNO
Art. No.
1293-19
BZ
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 190 mm
LOD
Level of details
DA
Ceiling exit (CE) Ø
190 mm
LB
Min. luminaire covering Ø
197 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
32.900 g
CNSVOLUMEEXACT
Single volume
1.090 l
CNSEAN
EAN code
4013456331914
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part for ceiling exit (CE) Diameter 190 mm Luminaire trim min. diameter 197 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1293-19
ETIM40
ETIM 40
EC002472
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D