Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KAISER
Description
9069-74 - Sound insulation electronics box halogen-free
Bill of material
9069-74
CNSORDERNO
Art. No.
9069-74
BZ
Designation
Cavity wall electronics box, sound insulation, halogen-free
LOD
Level of details
FUR
for panel thickness
7 - 40 mm
T
Depth
70 mm
FL
Cut hole Ø
2 x 74 mm
MA
Centre distance
71 mm
RF
Conduit entries for DIN EN conduit up to Ø 25 mm
4
LF
Cable entries up to Ø 13.5 mm
4
CNSMASSEXACT
Individual net weight
151.8 g
CNSVOLUMEEXACT
Single volume
2.131 l
CNSEAN
EAN code
4013456537217
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Electronics box for walls with increased sound insulation requirement DIN EN 60670-1 and DIN 49073, plastic, with sound insulation sheathing , for sound insulation walls up to 78 dB with side terminal compartment for accessories and electronic compartments, depth 70 mm, cut hole 2x74 mm, centre distance 71 mm, 6 markings for DIN EN conduit up to Ø 25 mm, cable entries up to Ø 11.5 mm, screw spacing 60 mm, with screws, protection class IP 3X DIN EN 60529, in cavity wall Combinable with each other and with one-gang junction box sound insulation, also for use as double box Manufacturer / Type Kaiser 9069-74
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D