카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
MAKITECH
Description
TYPE34-NS1 - Narrow width
Bill of material
TYPE34-NS1-50-500
CNSORDERNO
Part number
W
Width of belt (Nominal)
mm
값 입력 W
Width of belt (Nominal)
mm
cm
inch
ft
L
Length
mm
값 입력 L
Length
mm
cm
inch
ft
A
Position of drive unit
mm
RR
Return roller
No
MTU
Mid. take up unit
No
DOF
Divided of frame
Without divide
CB
Connecting bracket
Without connecting
MP
* Protrusion of the motor
Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D