您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
3C1D 660 P25 61 Z
Mandelli
STANDARD PLATES AND DIE SETS - WZ STANDARD
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{mandelli/wz_piastre_basi/type_d_3p_c1.prj},{NB=3C1D 660 P25 61 Z},{IDNR=},{TYPE=D},{SIZE=660},{A=400},{B=250},{C1=48},{COL=P},{COLX='P','R','S'},{DD=25},{DD2=25},{DD1=24},{BS=61},{BSX=61,62,63,64,71,72,73,74,81,82,83,84,86,87,88,89,91,92,93,94},{CM=Z}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 120
HELP_VARIABLE
Company
Mandelli
Description
3 plate D-C1 - Plate
Bill of material
3C1D 660 P25 61 Z
IDNR
Ident number
TYPE
Type
D
SIZE
Size
660
660
A
400
400
mm
B
250
250
mm
C1
48
48
mm
COL
Pillar type
P
R
S
P
R
S
DD2
d2
25
25
mm
DD1
d1
24
24
mm
BS
Bushing type
61
62
63
64
71
72
73
74
81
82
83
84
86
87
88
89
91
92
93
94
61
62
63
64
71
72
73
74
81
82
83
84
86
87
88
89
91
92
93
94
CM
Clamps positions
Z
X
Z
X
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D