Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
MecVel
Description
ALI2-VRS AC - Ballscrew actuator - AC motor
Bill of material
ALI2-VRS/0050/M02/CA-T-277/480/60-2-0.09///M0/1/IP65/P1/A1
IDNR
Type of actuator
ALI2-VRS
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Pistons stroke
mm
Enter value for CC
Pistons stroke
mm
cm
inch
ft
VS
Version
FMAX
N
VEL
Speed
mm/s
GR
Size
mm
NP
N° Pole
MOT
Motor
CA
TIPO
Type
TIPOY
Motor notes
-
TS1
Voltage
V
PW
Power
kW
FR
brake
GP1
Protection Class
OO
Options
EN
Encoder
ENX
Encoder
-
OM
Motor position
mm
OMO
Terminalbox position
GP
Actuator protection class
DA
Antirotation device
AP
Rear end
mm
AA
Frontend
mm
OPZ2
Stainless steel
OPZ2X
Inox notes
-
OPZ8
Bellows
OPZ5
Viton seals
OPZ6
Bronze wheel
OPZ3
Painting
OPZ3X
Painting notes
-
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D