Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
MecVel
Description
HR 50 - Screw-jack
Bill of material
HR50/0001/1:5+7/0/00
IDNR
Ident number
HR50/0001/1:5+7/0/00
MODEL
Model
HR
TIPO
Type
CR
Stroke
mm
输入参数值: CR
Stroke
mm
cm
inch
ft
MT
Motor version
RR
Reduction ratio
NP
Poles number
NG
Rpm
VS
Speed
- mm/s
TS
Voltage
V/Hz
TP
Motor type
GR
Size
FS
Flange and shaft mode
FT
Motorflange
SR
Service ratio
PD
Protection class
FR
Brake
OO
Options
OM
E-box position
FC
Limit switches
PZ
Potentiometer
AA
Front end
OPA
Stainless steel version
OPB
Bellows boot option
OPE
Viton seals
OPF
Painting
OPG
Safety nut option
OPH
Handwheel
OPK
Special fixing holes option
OPIA
Automatic greaser option
OPLF
Fastening strips
OPO
Swinging pins
OPQ
Without nut
OPR
Oil lubricated option
OPU
Double screw option
OPV
Screw size option
A
198 mm
B
166 mm
C
115 mm
C1
150 mm
D
19 mm
E
62 mm
F
78 mm
G
58 mm
H
63 mm
I
46 mm
J
262 mm
K
70 mm
L
120 mm
M
120 mm
N
29 mm
O
70 mm
P
30 mm
Q
25 mm
R
29 mm
T
Thread
M14
U
21.5 mm
V
6 mm
W
25 mm
X
57 mm
Y
99 mm
Y1
- mm
Z
11 mm
AA1
a
78 mm
BB
b
25 mm
CC
c
70 mm
DD
Thread
M6
TR
Thread
40x7
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D