Catalog navigation
Selección de modelo CAD
Productos disponibles: 13
HELP_VARIABLE
Company
Motovario
Description
TXF+NMRV - Motovariator + worm gear reducer - aluminium series
Bill of material
TXF/NMRV 005/063 160x14 160x14 25 BS/B3 CM 1 AD
TIPO
Type
GR
Size
ENTR
Input Dim.
COLL
Connection
ACU
Hollow output shaft NMRV/NMRVP
VB
Double input shaft NMRV/NMRVP
ESE
Mounting Position
COMA
Speed Control
POSCOMA
Speed Control Pos.
VOLA
Handwheel
PIAZCOMA
ServoCtrl Mount.Pos.
TFU
Output flange type
DFU
Output flange dimension
-
PFU
Output flange position
AL
Slow shaft
PAL
Slow shaft position
BR
Torque arm
PBR
Torque arm position
CAP
Cover
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
RAF
Cooling
-
FC
Motor execution
-
TF
Break type
-
AF
Brake power supply
-
COP
Terminal box cover
-
CVE
Fan cover
-
MOR
Terminal box cover
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
2D