Catalog navigation
CAD模型選擇
可提供的產品: 11
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.015.00.04200...1 - Gasdruckfeder, niedrigbauend, System FP
Bill of material
NC.015.00.04200.038.1
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.015.00.04200
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
4240 daN
IIF
Initial Intermediate Forces (150 bar)
4240 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
95 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
60 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
weight
kg
V
Vol
l
FD
Full pressure
150 bar
BAG
Gewinde für Ladeadapter
G1/8"
ABA
Filling adapter
18 CG 1-Q
PB
Produkt Bezeichnung
COMPACT HEIGHT
SERIEN
Series
CW
VTEMP
mm
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D