Catalog navigation
CAD Model seçimi
Uygun ürünler: 11
HELP_VARIABLE
Company
OEP Couplings
Description
Type BC - Block Shaft Couplings
Bill of material
BC-12D-3E-T-3E-T-C-A-HUB-D-MID
PN
Part No.
ODD
Outer Diameter
STO
Bore One Standard
BOS
Bore One Size
BOT
Bore One Type
STT
Bore Two Standard
BTS
Bore Two Size
BTT
Bore Two Type
HAT
Hub Attachment Type
HM
Hub Material
BM
Midsection Material
A
Length
Inch
B
OD
Inch
C
Blind Bore Depth
Inch
D
Thru Bore Depth
Inch
E
Two Blind Bores Gap Between Shafts
Inch
F
One Blind One Thru Bore Gap Between Shafts
Inch
G
Two Thru Bores Gap Between Shafts
Inch
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D