Catalog navigation
CADモデル選択
選択可能な製品数: 11
HELP_VARIABLE
Company
Peninsular Cylinder
Description
HP - High Pressure Hydraulic Cylinder
Bill of material
HP-0-400x0.5AM-ANNN-ANNN-O
PN
Part Number
BORE
Bore Size (in inches)
MNT
Mounting Style (For Intermediate Trunnion Mount-Specify XI Under Configurable Options Below)
STRK
Stroke Length (in inches)
Inch
RD
Piston Rod Diameter (in inches)
PRM
Piston Rod Material
PRTT
Piston Rod Thread Type Selection
RT
Standard Piston Rod Thread Size
NRT
Non-Standard Piston Rod Thread Size
NRTL
Non-Standard Piston Rod Thread Length
Inch
PT
Port Type
PF
Front Port Location
PR
Rear Port Location
PS
Port Size
PSS
Port Size Selection
CCF
Front End Cap Cushion Required
CCR
Rear End Cap Cushion Required
DRE
Double Rod End Cylinder
SRE
Threaded Male Rod End Stud
SWT
Proximity Switches Required?
SWTPF
Front End Cap Proximity Switch Location:
SWTPR
Rear End Cap Proximity Switch Location:
BRC
Rod Bearing Cartridge
AB
Air Bleeds
ABL
Air Bleeds Location
EPR
Extended Piston Rod
LEPR
Extended Piston Rod (in inches)
Inch
ST
Stop Tube Required
LST
Stop Tube Length (in inches)
Inch
XI
Specify XI Dimension (HP6 Mounting Style Only)
Inch
SR
Rod Scraper Ring
PO
Piston Options
RO
Rod Options
NRE
NFPA Rod Eye (with Pin Attached)
NREC
NFPA Rod-End Clevis (with Pin Attached)
BC
Clevis Bracket
BP
Pivot Bracket
RNRE
Rear NFPA Rod Eye (with Pin Attached) Acc for double rod end
RNREC
Rear NFPA Rod-End Clevis (with Pin Attached)
REA
Rear End Accerories
AC
Alignment Coupler Accessories
ACR
Rear Alignment Coupler Accessories
AS
Adjustable Stroke
Call Peninsular
RBC
Rod Boot Cover
Call Peninsular
NRPR
Non-Rotatable Piston Rod
Call Peninsular
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D