Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Souchier
Description
Ventilight - Ventilight
Bill of material
SOUCHIER VENTILIGHT-Paumelles sur côté - Hinges on side-PNEU-5- 0 - 850x700 VER 0 0 - 30 1 0 0 0
OUVERTURE
opening side
Hinges on side
LODDEST
LOD Destination
LODLEVEL
LOD Level
ANGLE
Angle d'ouverture
°
MANOEUVRE
Mechanism
INCLINAISON
Roof slope
°
POSE
Installation
HCOST
Upstand height
mm
INCLINAISONC
Upstand inclination
ATC
Throat dimension parallel to hinges
mm
Inserisci valore per ATC
Throat dimension parallel to hinges
mm
cm
inch
ft
A
Overall dimension parallel to hinges
850.00 mm
BTC
Throat dimension perpendicular to hinges
mm
Inserisci valore per BTC
Throat dimension perpendicular to hinges
mm
cm
inch
ft
B
Overall dimension perpendicular to hinges
700 mm
VENT
Wind shields
OPT1
Position switches
OPT2
Thermal initiation device
OPT3
Anti falling gridle 1200J
AV
0.347 m^2
INFO
Informations
Pressure plates - by others
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
2D