IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ6139.062X100
Steinel Normalien
4 Active elements
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{steinel/activelemente_4/sz_6139.prj},{NB=SZ6139.062X100},{BESTNR=SZ6139.062X100},{D1=6.2},{D2=6.2},{S=0.1},{D3=8.0},{H=2.06},{L=100},{S1=5},{BM=HSS},{WG=0.027},{FUNC=Ejecting, Stamping, Cuting, Blanking}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 299
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 6139 - Cutting punch with conical head, made of HSS
Bill of material
SZ6139.062X100
BESTNR
Order No.
SZ6139.062X100
SZ6139.062X100
D1
Diameter
6.2
6.2
mm
D2
Diameter
6.2
6.2
mm
S
Grading
0.1
0.1
mm
D3
Diameter
8.0
8.0
mm
H
Length
2.06
2.06
mm
L
Length
100
100
mm
S1
Pieces/standard pack
5
5
BM
Comment
HSS
WG
Weight
0.027
0.027
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D