Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020150 - SUS Press Wing Nut (High form)
Bill of material
N0-02-0150-00400000
CNSORDERNO
Order Number
S
Size
D
Width
mm
TD
Tolerance Width
±1.0 mm
H
Height
mm
TH
Tolerance Height
mm
S1
Height
mm
TS1
Tolerance Height
±0.5 mm
A1
Diameter
mm
C
Height
mm
G
Width
mm
T
Wall thickness
mm
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D