Catalog navigation
Selección de modelo CAD
Productos disponibles: 261
HELP_VARIABLE
Company
Tecnorm
Description
N 275 Ejector pin, Form D, with countersunk head - Precision ejectors
Bill of material
N275.0440.160
BESTNR
Code-No.
INFO
PDF Info
Online PDF
D1
Cutting-Ø g6
mm
D2
Head-Ø
mm
GZ
Tolerances
D3
Diameter
K
Head height +0.2
mm
R
Radius
mm
L
Overall length +2
mm
L1
Length
mm
MAT
Material
Werkzeugstahl, gehärtet
HRC1
Hardness - Pin
60 ± 2 HRC
HRC2
Hardness - head
45 ± 5 HRC
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D