Catalog navigation
Wybór modelu CAD
Dostępne producty: 39
HELP_VARIABLE
Company
voestalpine
Description
7.14 - Wear plates / steel hardened without lubricant acc. to VDI 3357, thickness = 20 mm
Bill of material
19883
IDENTNR
Code-No.
WERKSTOFF
Material
Steel hardened
B1
±0.2
mm
L1
±0.2
mm
S
-0.02
20 mm
B2
±0.2
mm
L2
±0.2
mm
L3
±0.2
mm
T
+0.5
mm
FORM
Style
ZS
Cheese head screw DIN EN ISO 4762
STK
Number of screwholes
Stk
D1
H13
mm
D2
H13
mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D