Catalog navigation
CADモデル選択
選択可能な製品数: 18
HELP_VARIABLE
Company
voestalpine
Description
16.6 - Gas spring ejector
Bill of material
21107
IDENTNR
Code-No.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
L
Length L
mm
L1
Lenght L1
mm
G
Thread Ød
D1
Diameter Ød1
mm
D2
Diameter Ød2
mm
FKMIN
Spring tension at 20 bar [N]
N
FKMAX
Spring tension at 150 bar [N]
N
BFA
Charching adapter Code-No.
21097
ELA
Discharging adapter Code-No.
GEWICHT
Weight
kg
CTN
Customs Tariff Number
84879090
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D