Catalog navigation
CAD Model seçimi
Uygun ürünler: 58
HELP_VARIABLE
Company
voestalpine
Description
17.1 - Guide posts (f6) with groove acc. FCA
Bill of material
64211
IDENTNR
Code-No.
D1
Ø f6
mm
D2
Ø r6 / h6
mm
D3
Ø ±2
mm
D4
Ø +0.8
mm
L1
-1
mm
L2
+0.8
mm
L4
+0.8
mm
R1
mm
R2
mm
A
±0.2
mm
B
±0.2
mm
C
mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D