Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2047290000 - SAKQ 70/3
Bill of material
Weidmueller 2047290000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2047290000
MANUTYPEDESC
Manufacturer Type Description
SAKQ 70/3
DESCSHORT
Short Description
Cross-connector (terminal) Number of poles: 3, Pitch in mm: 20.50, 192 A
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118451320
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
20.500 mm
AAF726
rated current
192 A
AAP367
Number of bridged terminals
3
BAB888
Design
Cross connector
AAF040
Mass
0.044 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D