Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2463210000 - AP MCZ1.5 BL
Bill of material
Weidmueller 2463210000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2463210000
MANUTYPEDESC
Manufacturer Type Description
AP MCZ1.5 BL
DESCSHORT
Short Description
End and partition plate for terminals, End plate, 55.85 mm x 1.5 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118481303
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
blue
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.006 kg
BAA020
height
91 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D