Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2831890000 - ZQV 4N/41 BK
Bill of material
Weidmueller 2831890000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2831890000
MANUTYPEDESC
Manufacturer Type Description
ZQV 4N/41 BK
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 41, Pitch in mm: 6.10, Insulated: Yes, 32 A, black
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675417125
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6.100 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
41
BAA351
color
black
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.033 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D