Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2867979 - EMD-FL-3V-500
Bill of material
PHOENIX CONTACT 2867979
MANUID
Product number of the Manufacturer
2867979
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Monitoring relay for monitoring 3-phase voltages of 350…650 V AC, undervoltage, window, phase sequence, phase failure, asymmetry, supply voltage can be selected via power module, 2 changeover contacts
MANUTYPEDESC
Manufacturer Type Description
EMD-FL-3V-500
PREVIEW
Preview
INTNO
International product number
4046356046985
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
EN 50178
BAB392
certificate/approval
EAC
BAF016
width
45 mm
BAA020
height
90 mm
AAF040
net weight
0.2426 kg
BAB577
depth
113 mm
BAD831
Design of electrical connection
Screw connection
AAB959
min. rated control voltage Us with AC 60 Hz
230 V
AAB958
min. rated control voltage Us with AC 50 Hz
230 V
BAC228
Greatest value of measuring range for voltage
650 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
2
BAC070
Voltage type of the measurement range
AC
BAA690
Lowest value of measurement range for voltage
350 V
AAO663
GTIN
4046356046985
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Monitoring relay for monitoring 3-phase voltages of 350…650 V AC, undervoltage, window, phase sequence, phase failure, asymmetry, supply voltage can be selected via power module, 2 changeover contacts
AAO057
Product type
EMD-FL-3V-500
AAY811
URI of the product
http://www.phoenixcontact.com/product/2867979
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D