Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
norelem
Description
85875 - Gateway for indexing plunger with status sensor
Bill of material
85875-01
BEST
Order No.
85875-01
AUSSG
Ausgangssignal
Relais
B
width
90 mm
B1
width
103.4 mm
B2
width
108 mm
H
height
58.5 mm
H1
height
122 mm
L
Length
107 mm
GEW
Approx. weight
0.0000 kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. norelem
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D