您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
Precision RF Cable Connectors, 50 Ohm
Samtec
Connectors
RF Interconnects
50 Ohm
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
135 Series - 135 Series -50 Ohm 1.35 mm Jack, Compression Mount
20.02.2024
185-CM Series - 185-CM Series - 50 Ohm 1.85 mm Jack, Compression Mount
11.01.2024
185-EL Series - 185-EL Series - 50 Ohm 1.85 mm Jack, Edge Launch
20.02.2024
PRF04 Series - PRF04 Series - TNCA Cable Connector
15.06.2021
PRF10 Series - PRF10 Series - Precision 1.0 mm Cable Connector
01.08.2024
PRF13 Plug - PRF Series - Precision 1.85 mm Cable Connector
13.12.2022
PRF18 Series - PRF18 Series - Precision 1.85 mm Cable Connector
25.09.2024
PRF24 Series - PRF24 Series - Precision 2.40 mm Cable Connector
04.05.2022
PRF35 Series - PRF35 Series - Precision 3.50 mm Cable Connector
22.10.2020
PRF92 Series - PRF92 Series - Precision 2.92 mm Cable Connector
08.12.2023
PRFM0 Series - PRFM0 Series - Precision SMPM Cable Connectors
23.08.2024
PRFS1 - SSMA BULKHEAD JACK / PLUG
22.04.2021
SMPM-EM - 50 Ohm SMPM Plugs to 65 GHz, Edge Mount
04.11.2020
SMPM-MT Series - SMPM-MT Series - 50 Ohm SMPM Plugs to 65 GHz, Mixed Techno...
21.09.2023
SMPM-RA-TH Series - SMPM-RA-TH Series - 50 Ohm SMPM Plugs to 65 GHz, Right-...
19.04.2021
SMPM-SM Series - SMPM-SM Series - 50 Ohm SMPM Plugs to 65 GHz, Surface Moun...
29.03.2024
SMPM-ST-TH Series - SMPM-ST-TH Series - 50 Ohm SMPM Plugs to 65 GHz, Throug...
21.04.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
建議
No recommendations available.